Menu Search

Clamping Lever 92.0 mm Stud M12 40.0 mm

Item code:

490944

29 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 14.7204
Standard pack: 10

Order in multiple of 10

Total price:

£ 147.20

10 x £ 14.7204

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Die Cast Zinc
Mount Type Stud
Thread Material Steel
Base Height 43.0 mm
Body Diameter 18.5 mm
Handle Length 92.0 mm
Handle Radius 92.0 mm
Overall Height 69.0 mm
Thread Length 40.0 mm
Thread Size M12
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us