Quantity | Unit price |
---|---|
10 - 59 | £ 13.0137 |
60 + | £ 12.7435 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Die Cast Zinc |
---|---|
Mount Type | Stud |
Thread Material | Steel |
Base Height | 36.0 mm |
Base Height | 1.417 in |
Body Diameter | 15.7 mm |
Body Diameter | 0.618 in |
Handle Length | 78.0 mm |
Handle Length | 3.071 in |
Handle Radius | 78.0 mm |
Handle Radius | 3.071 in |
Overall Height | 58.0 mm |
Overall Height | 2.283 in |
Thread Length | 63.0 mm |
Thread Length | 2.48 in |
Thread Size | M10 |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue