Quantity | Unit price |
---|---|
10 - 149 | £ 9.899 |
150 + | £ 9.6998 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Die Cast Zinc |
---|---|
Mount Type | Threaded Stud |
Thread Material | Steel |
Base Height | 31.5 mm |
Base Height | 1.24 in |
Body Diameter | 13.5 mm |
Body Diameter | 0.531 in |
Handle Length | 65.0 mm |
Handle Length | 2.559 in |
Handle Radius | 65.0 mm |
Handle Radius | 2.559 in |
Overall Height | 50.0 mm |
Overall Height | 1.969 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Thread Size | M8 |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue