Menu Search

Male Clamping Handle 73.5 mm M8 20.0 mm GF PA Black

Item code:

1219281

322 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 299 £ 3.3679
300 + £ 3.2995
Standard pack: 10

Order in multiple of 10

Total price:

£ 33.68

10 x £ 3.3679

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Button Color Black
Colour Black
Full Material Glass Fibre Technopolymer
Thread Material Steel
Base Height 37.5 mm
Handle Diameter 19.0 mm
Handle Length 73.5 mm
Handle Radius 63.0 mm
Overall Height 43.0 mm
Thread Length 20.0 mm
Thread Size M8
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us