Quantity | Unit price |
---|---|
10 - 299 | £ 3.3679 |
300 + | £ 3.2995 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Button Color | Orange |
---|---|
Colour | Black |
Full Material | Glass Fibre Technopolymer |
Thread Material | Steel |
Base Height | 37.5 mm |
Base Height | 1.476 in |
Handle Diameter | 19.0 mm |
Handle Diameter | 0.748 in |
Handle Length | 73.5 mm |
Handle Length | 2.894 in |
Handle Radius | 63.0 mm |
Handle Radius | 2.48 in |
Overall Height | 43.0 mm |
Overall Height | 1.693 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Thread Size | M8 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue