Menu Search

Clamping Lever M8 78.0 mm Threaded Insert Black

Item code:

490922

110 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 10.9799
Standard pack: 10

Order in multiple of 10

Total price:

£ 109.80

10 x £ 10.9799

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Button Color Black
Colour Black
Full Material Die Cast Zinc
Handle Style Angled Arm
Mount Type Threaded Insert
Thread Material Steel
Base Height 36.0 mm
Base Diameter 15.7 mm
Handle Radius 78.0 mm
Overall Height 58.0 mm
Thread Size M8
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us