Menu Search

Clamping Lever M8 63.0 mm Threaded Insert Red

Item code:

1219276

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 299 £ 3.4912
300 + £ 3.4227
Standard pack: 10

Order in multiple of 10

Total price:

£ 34.91

10 x £ 3.4912

Add sample +

Specifications

Imperial
Metric
SKU attributes
Button Color Red
Colour Black
Full Material Glass Fibre Reinforced Polyamide Based Technopolymer
Handle Style Angled Arm
Mount Type Threaded Insert
Base Height 8.0 mm
Base Diameter 15.0 mm
Handle Length 73.5 mm
Handle Radius 63.0 mm
Overall Height 43.0 mm
Thread Length 13.0 mm
Thread Size M8
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us