Menu Search

Clamping Lever M6 44.0 mm Threaded Insert Grey

Item code:

1219255

453 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 249 £ 3.1078
250 + £ 3.0394
Standard pack: 10

Order in multiple of 10

Total price:

£ 31.08

10 x £ 3.1078

Add sample +

Specifications

Imperial
Metric
SKU attributes
Button Color Grey
Colour Black
Full Material Glass Fibre Reinforced Polyamide Based Technopolymer
Handle Style Angled Arm
Mount Type Threaded Insert
Base Height 6.0 mm
Base Diameter 12.0 mm
Handle Length 52.0 mm
Handle Radius 44.0 mm
Overall Height 32.5 mm
Thread Length 10.0 mm
Thread Size M6
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us