Quantity | Unit price |
---|---|
10 + | £ 31.7592 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Style | Angled Arm |
Base Diameter | 18.5 mm |
Base Diameter | 0.728 in |
Body Height | 43.0 mm |
Body Height | 1.693 in |
Handle Length | 92.0 mm |
Handle Length | 3.622 in |
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Full Material | Die Cast Zinc |
Thread Size | M12 |
Commodity Code | 7907000090 |
Overall Height | 69.0 mm |
Overall Height | 2.717 in |
Mount Type | Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue