Menu Search

Clamping Lever 78.0 mm Threaded Insert M10 Black

Item code:

493881

14 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 15.1471
100 + £ 14.8484
Standard pack: 10

Order in multiple of 10

Total price:

£ 151.47

10 x £ 15.1471

Specifications

Imperial
Metric
SKU attributes
Cap Color Black
Colour Black
Handle Style Angled Arm
Mount Type Threaded Insert
Body Height 36.0 mm
Handle Radius 78.0 mm
Thread Size M10
Full Material Die Cast Zinc
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us