Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2007 |
5000 - 9999 | £ 0.1956 |
10000 + | £ 0.1923 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Spacer Shape | Round |
Inside Diameter | 1.6 mm |
Inside Diameter | 0.063 in |
Outside Diameter | 4.5 mm |
Outside Diameter | 0.177 in |
Full Material | C220 Steatite Ceramic |
Commodity Code | 8546200000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue