Quantity | Unit price |
---|---|
1 - 11 | £ 41.073 |
12 + | £ 20.3585 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | Plastic |
---|---|
Caster Housing Material | Steel |
Colour | Blue |
Caster Type | Swivel Plate Castor With Brake |
Mount Type | Screw Mount |
Load Capacity | 150.0 kg |
Load Capacity | 150.0 kg |
Wheel Width | 36.0 mm |
Wheel Width | 1.417 in |
Wheel Diameter | 80.0 mm |
Wheel Diameter | 3.15 in |
Overall Height | 108.0 mm |
Overall Height | 4.252 in |
Wheel Full Material | Plastic |
Caster Housing Full Material | Steel |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue