Menu Search

Wheel 50.0 mm (DIA) 18.0 mm 56.1 kg PA Red

Red Polyurethane Castor Tyre is ideal for heavy-duty applications such as trolleys, lifting equipment and automatic gates.
Item code:

1337463

390 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 5.0057
100 + £ 2.2727
Standard pack: 100

Order in multiple of 10

Total price:

£ 50.06

10 x £ 5.0057

Add sample +

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Polyamide 6
Colour Red
Load Capacity 56.1 kg
Wheel Diameter 50.0 mm
Wheel Width 18.0 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us