Menu Search

Caster Plate 38.0 mm 38.0 mm Steel

Natural steel castor plate fitting for hooded castors.
Item code:

500311

3638 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 299 £ 0.3531
300 + £ 0.3461
Standard pack: 100

Order in multiple of 100

Total price:

£ 35.31

100 x £ 0.3531

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Type Plate Fixing
For Use With 50.0 mm - Hooded
Material Steel
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us