Quantity | Unit price |
---|
d1 | M3 |
---|---|
l1 025 | 25.0 |
d2 a012 | 2.0 |
d3 max | 5.6 |
H1 max | 2.4 |
l2 025 | 4.5 |
Drive Type | Philips Drive |
Material | 303 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue