Quantity | Unit price |
---|---|
1 - 99 | £ 0.5014 |
100 - 249 | £ 0.4513 |
250 - 749 | £ 0.4011 |
750 + | £ 0.351 |
d1 | M2.5 |
---|---|
l1 025 | 10.0 |
d2 a012 | 1.7 |
d3 max | 5.0 |
H1 max | 2.1 |
l2 025 | 3.7 |
Drive Type | Philips Drive |
Material | 303 Stainless Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue