Quantity | Unit price |
---|---|
1 - 99 | £ 17.823 |
100 - 249 | £ 16.0407 |
250 - 749 | £ 14.2584 |
750 + | £ 12.4761 |
d1 | M12 |
---|---|
l1 025 | 50.0 |
d2 a012 | 8.0 |
l2 025 | 15.0 |
d3 max | 18.0 |
d4 min | 13.2 |
H1 max | 12.0 |
Material | Titanium G5 |
Drive Type | Hex Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue