Quantity | Unit price |
---|---|
100 - 999 | £ 0.8166 |
1000 + | £ 0.8007 |
Coating | Uncoated |
---|---|
Colour | Natural |
Head Type | Double Steel Toothed Head |
Tooth Material | Stainless Steel |
Maximum Cable Bundle Diameter | 100.0 mm |
Maximum Cable Bundle Diameter | 3.937 in |
Overall Length | 360.0 mm |
Overall Length | 14.173 in |
Overall Width | 7.5 mm |
Overall Width | 0.295 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Type | Cable Tie |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue