Menu Search

Cable Tie 185.0 mm 4.6 mm 47.0 mm Nylon Blue

This metal detectable cable tie is made of nylon 6/6 with metal particles and polypropylene. It has a non releasable head. The total metal dispersion throughout the entire body of the tie make it particularly suited for food and pharmaceutical industries. It is X ray visible and the blue colour assists It's detection. It can be used as part of the HACCP process and is halogen free. It has a flammability UL94 rating and can perform under operating temperature of - 40 °C to + 85 °C (continuous).
Item code:

494663

4696 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.5941
Standard pack: 100

Order in multiple of 100

Total price:

£ 59.41

100 x £ 0.5941

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Coating Uncoated
Colour Blue
Head Type Non-Releasable Head
Hole Type No Screw Hole
Special Features Metal Detectable
Overall Length 185.0 mm
Overall Width 4.6 mm
Full Material Nylon 6/6
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us