Quantity | Unit price |
---|---|
100 - 999 | £ 0.2697 |
1000 - 2999 | £ 0.2165 |
3000 + | £ 0.14 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Hole Type | No Screw Hole |
Overall Length | 203.0 mm |
Overall Length | 7.992 in |
Overall Width | 2.5 mm |
Overall Width | 0.098 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue