Quantity | Unit price |
---|---|
250 + | £ 0.2061 |
Type | Barrier Seal |
---|---|
Locking Mechanism | Aluminum Body |
Removability | Cutting tool required |
Cable Material | Non-preformed Galvanized Steel Aircraft Cable |
Finish | Anodised |
Colour | Bronze |
Cable Diameter | 2.5 mm |
Cable Diameter | 0.098 in |
Body Width | 22.0 mm |
Body Width | 0.866 in |
Body Length | 26.0 mm |
Body Length | 1.024 in |
Body Thickness | 7.0 mm |
Body Thickness | 0.276 in |
Strap Length | 300.0 mm |
Strap Length | 11.811 in |
Overall Length | 326.0 mm |
Overall Length | 12.835 in |
Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue