Quantity | Unit price |
---|---|
25 + | £ 0.1017 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Thickness | 1.5 mm |
Thickness | 0.059 in |
Full Material | Neoprene |
Thread Size | PG29 |
Outside Diameter | 43.5 mm |
Outside Diameter | 1.713 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue