Menu Search

Seal for Cable Gland PG16 Neoprene Black

This rubber washer is designed to help seal cable glands with a PG thread.
Item code:

467647

6386 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 0.0477
Standard pack: 50

Order in multiple of 50

Total price:

£ 2.39

50 x £ 0.0477

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Thickness 1.5 mm
Full Material Neoprene
Thread Size PG16
Outside Diameter 27.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us