Menu Search

Locknut for PE M25 x 1.5 32.0 mm PA Grey

This locknut is designed to lock a M12 cable gland in place. It is manufactured from grey glass filled nylon.
Item code:

126502561316

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 299 £ 0.4134
300 - 499 £ 0.4052
500 - 999 £ 0.397
1000 + £ 0.3888
Standard pack: 100

Order in multiple of 100

Total price:

£ 41.34

100 x £ 0.4134

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Thread Size M25 x 1.5
Commodity Code 3926909790
Thickness 6.4 mm
Full Material Glass Filled Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us