Quantity | Unit price |
---|---|
100 - 499 | £ 0.2341 |
500 - 999 | £ 0.2286 |
1000 + | £ 0.2245 |
Colour | Grey |
---|---|
Thread Size | PG11 |
Commodity Code | 3926909790 |
Thickness | 5.0 mm |
Thickness | 0.197 in |
Full Material | Glass Filled Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue