Quantity | Unit price |
---|---|
50 - 1099 | £ 0.4011 |
1100 + | £ 0.3929 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Overall Diameter | 14.0 mm |
Overall Diameter | 0.551 in |
Overall Length | 7.0 mm |
Overall Length | 0.276 in |
Thread Length | 5.0 mm |
Thread Length | 0.197 in |
Full Material | Brass |
Commodity Code | 7419809099 |
Thread Size | M12 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue