Menu Search

Conduit Split 15.7 mm 12.2 mm 100.0 m PA Black

This corrugated tubing is made of black heat stabilised nylon . It is a slit version with an internal diameter of 12.2 mm.
Item code:

CT-S12-A-PA-BK

70 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 1.8209
Standard pack: 100

Order in multiple of 100

Total price:

£ 182.09

100 x £ 1.8209

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Conduit Form Split
Full Material Polyamide 6
Priced Per Metre
Inside Diameter 12.2 mm
Outside Diameter 15.7 mm
Overall Length 100.0 m
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us