Quantity | Unit price |
---|---|
500 - 999 | £ 0.2122 |
1000 - 4999 | £ 0.2081 |
5000 - 9999 | £ 0.204 |
10000 + | £ 0.1985 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 3.0 - 7.9 mm |
---|---|
Compatible Cable Diameter Range | 0.118 - 0.311 in |
Compatible Hole Diameter Range | 4.0 - 4.8 mm |
Compatible Hole Diameter Range | 0.157 - 0.189 in |
Compatible Panel Thickness Range | 0.5 - 1.6 mm |
Compatible Panel Thickness Range | 0.02 - 0.063 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Style | 1 |
Type | 1 |
Adjustability | Adjustable |
Mounting Method | Snap In |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Colour | Natural |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue