Quantity | Unit price |
---|---|
1000 - 1999 | £ 0.041 |
2000 + | £ 0.0402 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Colour | Black |
Material | PA |
Mounting Method | Screw |
Mounting Hole Diameter | 4.4 mm |
Mounting Hole Diameter | 0.173 in |
Cable Bundle Diameter Range | 5.6 mm |
Cable Bundle Diameter Range | 0.22 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue