Quantity | Unit price |
---|---|
1 - 4 | £ 16.01 |
5 - 9 | £ 15.21 |
10 - 19 | £ 14.41 |
20 - 49 | £ 13.61 |
50 + | £ 12.01 |
l1 | 128.0 |
---|---|
w1 | 26.0 |
h1 | 55.0 |
d1 | M8 |
d2 | 17.0 |
h2 | 12.0 |
r | 17.0 |
Weight g | 181.0 |
Colour | Black |
Material | Aluminium |
Mounting type | Rear Mounting |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue