Quantity | Unit price |
---|---|
1 - 4 | £ 14.72 |
5 - 9 | £ 13.98 |
10 - 19 | £ 13.25 |
20 - 49 | £ 12.51 |
50 + | £ 11.04 |
l1 | 100.0 |
---|---|
w1 | 20.0 |
h1 | 49.0 |
d1 | M5 |
d2 | 13.0 |
h2 | 19.0 |
r | 13.0 |
Weight g | 80.0 |
Colour | Black |
Material | Aluminium |
Mounting type | Front Mounting |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue