Quantity | Unit price |
---|---|
200 - 2999 | £ 0.1139 |
3000 + | £ 0.1115 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 9.0 mm |
---|---|
Head Diameter | 0.354 in |
Thread Standard | Metric |
Finish | Black |
Material | Steel |
Drive Type | Slotted Drive |
Head Type | Round Head |
Screw Type | Book Screw - Female |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue