Quantity | Unit price |
---|---|
500 - 999 | £ 0.1684 |
1000 + | £ 0.1656 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Receptacle Thread Length | 10.0 mm |
Receptacle Thread Length | 0.394 in |
Head Diameter | 16.0 mm |
Head Diameter | 0.63 in |
Head Height | 3.0 mm |
Head Height | 0.118 in |
Material | Nylon |
Colour | White |
Thread Standard | Metric |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue