Quantity | Unit price |
---|---|
300 - 1499 | £ 0.8503 |
1500 - 2999 | £ 0.6377 |
3000 + | £ 0.3432 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Type | Round Hole |
---|---|
Fitting Style | Push Fit |
Full Material | Thermo Plastic Elastomer |
Colour | Black |
Compatible Hole Diameter | 25.0 mm |
Compatible Hole Diameter | 0.984 in |
Mounting Hole Diameter | 25.0 mm |
Mounting Hole Diameter | 0.984 in |
Overall Thickness | 10.9 mm |
Overall Thickness | 0.429 in |
Length Under Head | 6.5 mm |
Length Under Head | 0.256 in |
Head Height | 5.1 mm |
Head Height | 0.201 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue