Quantity | Unit price |
---|---|
1000 - 1999 | £ 0.0693 |
2000 + | £ 0.0364 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 19.0 mm |
---|---|
Overall Diameter | 0.748 in |
Overall Height | 12.0 mm |
Overall Height | 0.472 in |
Fitting Style | Push Fit |
Hole Type | Round |
Colour | Black |
Full Material | Acrylate Copolymer Resin |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue