Quantity | Unit price |
---|---|
100 - 499 | £ 0.1697 |
500 - 999 | £ 0.167 |
1000 + | £ 0.1629 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 7.9 mm |
---|---|
Overall Diameter | 0.311 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Fitting Style | Snap Fit |
Hole Type | Round |
Colour | White |
Full Material | Polyamide 6.6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue