Menu Search

Binding Ring 25.0 mm (DIA) Steel

Binder Rings are used for holding posters in retail and point of display applications. It features a round shape and is made from steel material.
Item code:

464711

61352 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 2399 £ 0.2094
2400 + £ 0.2053
Standard pack: 100

Order in multiple of 100

Total price:

£ 20.94

100 x £ 0.2094

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Steel
Ring Shape Circle
Overall Diameter 25.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us