Menu Search

Ball Transfer 25.4 mm 35.0 kg 75.0 mm 5.9 mm Steel

Spring Loaded Ball Transfer has an overall diameter of 75 mm and can carry a load of up to 35kg. It reduces the damage caused by shock loads and allows for dimensional changes due to temperature fluctuations and self adjusting to distribute loads evenly. Suitable for use in applications including guillotines, presses and moulding machines. Made from Steel material.
Item code:

551049

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 147.252
10 - 19 £ 70.1181
20 + £ 52.326
Standard pack: 10

Order any quantity

Total price:

£ 147.25

1 x £ 147.252

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 5.9 mm
Overall Height 67.1 mm
Body Height 53.3 mm
Body Diameter 44.5 mm
Ball Diameter 25.4 mm
Flange Diameter 75.0 mm
Flange Height 7.9 mm
Mounting Hole Length 3.0 mm
Mounting Hole Width 7.0 mm
Dynamic Load Capacity 35.0 kg
Load to Fully Depress 35.0 kg
Load Capacity 35.0 kg

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us