Menu Search

Ball Transfer 19.0 mm 10.0 kg 66.6 mm 3.5 mm Steel

Spring Loaded Ball Transfer has an overall diameter of 66.6 mm and can carry a load of up to 10kg. It reduces the damage caused by shock loads and allows for dimensional changes due to temperature fluctuations and self adjusting to distribute loads evenly. Suitable for use in applications including guillotines, presses and moulding machines. Made from Steel material.
Item code:

551048

46 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 140.0304
10 - 19 £ 66.6816
20 + £ 49.7713
Standard pack: 10

Order any quantity

Total price:

£ 140.03

1 x £ 140.0304

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 3.5 mm
Overall Height 63.0 mm
Body Height 51.6 mm
Body Diameter 36.5 mm
Ball Diameter 19.0 mm
Flange Diameter 66.6 mm
Flange Height 7.9 mm
Mounting Hole Length 3.0 mm
Mounting Hole Width 7.0 mm
Dynamic Load Capacity 10.0 kg
Load to Fully Depress 10.0 kg
Load Capacity 10.0 kg

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us