Menu Search

Ball Transfer 6.4 mm 10.00 kg 13.0 mm 10.5 mm

Mini Ball Transfer with an angled top is designed with a large load-bearing ball which sits upon many small balls encapsulated in a hemispherical cup. Suitable for applications such as measuring equipment, or guides for small linear motion. It is threaded stud mounted. Natural and made from stainless steel.
Item code:

550994

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 39 £ 23.6796
40 + £ 17.6624
Standard pack: 20

Order in multiple of 20

Total price:

£ 473.59

20 x £ 23.6796

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Diameter 13.0 mm
Ball Diameter 6.4 mm
Thread Size M3
Thread Length 6.0 mm
Head Height 10.5 mm
Overall Height 16.5 mm
Ball Up Load Capacity 15.0 kg

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us