Menu Search

Ball Transfer 4.8 mm 5.00 kg 8.0 mm 6.0 mm

Mini Ball Transfer with an angled top is designed with a large load-bearing ball which sits upon many small balls encapsulated in a hemispherical cup. Suitable for applications such as measuring equipment, or guides for small linear motion. It is threaded stud mounted. Natural and made from stainless steel.
Item code:

550991

155 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 19 £ 20.7358
20 + £ 15.4708
Standard pack: 10

Order in multiple of 10

Total price:

£ 207.36

10 x £ 20.7358

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Diameter 8.0 mm
Ball Diameter 4.8 mm
Thread Size M2
Thread Length 2.5 mm
Head Height 6.0 mm
Overall Height 8.5 mm
Ball Up Load Capacity 5.0 kg

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us