Quantity | Unit price |
---|---|
1 - 49 | £ 40.8979 |
50 - 99 | £ 19.4779 |
100 + | £ 14.5371 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball Diameter | 25.4 mm |
---|---|
Ball Diameter | 1 in |
Ball Down Load Capacity | 10.0 kg |
Ball Down Load Capacity | 10.0 kg |
Head Height | 6.3 mm |
Head Height | 0.248 in |
Colour | Natural |
Commodity Code | 8301300000 |
Full Material | Zinc |
Mounting Method | Press Fit |
Ball Width | 25.4 mm |
Ball Width | 1 in |
Ball Material | Nylon |
Body Height | 33.0 mm |
Body Height | 1.299 in |
Type | Medium Duty Ball Transfer |
Overall Diameter | 39.7 mm |
Overall Diameter | 1.563 in |
Diameter | 39.7 mm |
Diameter | 1.563 in |
Orientation | Up/Down |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue