Quantity | Unit price |
---|---|
1 - 19 | £ 114.0376 |
20 - 39 | £ 54.3101 |
40 + | £ 40.5251 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball Diameter | 25.4 mm |
---|---|
Ball Diameter | 1 in |
Ball Down Load Capacity | 250.0 kg |
Ball Down Load Capacity | 250.0 kg |
Ball Up Load Capacity | 250. kg |
Ball Up Load Capacity | 551.2 lbs |
Body Diameter | 44.5 mm |
Body Diameter | 1.752 in |
Head Height | 5.6 mm |
Head Height | 0.22 in |
Overall Height | 41.4 mm |
Overall Height | 1.63 in |
Colour | Natural |
Commodity Code | 7326909890 |
Full Material | Carbon Steel |
Mounting Method | Press Fit |
Ball Width | 25.4 mm |
Ball Width | 1 in |
Ball Material | Carbon Steel |
Body Height | 35.8 mm |
Body Height | 1.409 in |
Type | Medium Duty Ball Transfer |
Overall Diameter | 44.5 mm |
Overall Diameter | 1.752 in |
Diameter | 44.5 mm |
Diameter | 1.752 in |
Orientation | Up & Down |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue