Quantity | Unit price |
---|---|
1 - 24 | £ 38.3205 |
25 - 49 | £ 18.2589 |
50 + | £ 13.6164 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball Diameter | 12.7 mm |
---|---|
Ball Diameter | 0.5 in |
Ball Down Load Capacity | 35.0 kg |
Ball Down Load Capacity | 35.0 kg |
Ball Up Load Capacity | 35.0 kg |
Ball Up Load Capacity | 77.2 lbs |
Body Diameter | 20.6 mm |
Body Diameter | 0.811 in |
Head Height | 3.5 mm |
Head Height | 0.138 in |
Overall Height | 19.6 mm |
Overall Height | 0.772 in |
Colour | Natural |
Commodity Code | 7318190090 |
Full Material | Carbon Steel |
Mounting Method | Press Fit |
Ball Width | 12.7 mm |
Ball Width | 0.5 in |
Ball Material | Carbon Steel |
Body Height | 16.1 mm |
Body Height | 0.634 in |
Type | Medium Duty Ball Transfer |
Overall Diameter | 20.6 mm |
Overall Diameter | 0.811 in |
Diameter | 20.6 mm |
Diameter | 0.811 in |
Orientation | Up & Down |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue