Quantity | Unit price |
---|---|
1 - 19 | £ 58.8181 |
20 - 39 | £ 28.0109 |
40 + | £ 20.9044 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball Diameter | 39.7 mm |
---|---|
Ball Diameter | 1.563 in |
Ball Down Load Capacity | 60.0 kg |
Ball Down Load Capacity | 60.0 kg |
Ball Up Load Capacity | 140.0 kg |
Ball Up Load Capacity | 308.6 lbs |
Body Diameter | 69.0 mm |
Body Diameter | 2.717 in |
Head Height | 11.9 mm |
Head Height | 0.469 in |
Overall Height | 57.0 mm |
Overall Height | 2.244 in |
Colour | Natural |
Commodity Code | 8301300000 |
Full Material | Zinc;Carbon Steel |
Mounting Method | Base Fixing |
Ball Width | 25.4 mm |
Ball Width | 1 in |
Ball Material | Carbon Steel |
Body Height | 43.1 mm |
Body Height | 1.697 in |
Type | Medium Duty Ball Transfer |
Overall Diameter | 55.5 mm |
Overall Diameter | 2.185 in |
Diameter | 44.5 mm |
Diameter | 1.752 in |
Orientation | Up/Down |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue