Quantity | Unit price |
---|---|
1 - 19 | £ 38.4178 |
20 - 39 | £ 18.2979 |
40 + | £ 13.6553 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball Diameter | 25.4 mm |
---|---|
Ball Diameter | 1 in |
Ball Down Load Capacity | 25.0 kg |
Ball Down Load Capacity | 25.0 kg |
Ball Up Load Capacity | 55.0 kg |
Ball Up Load Capacity | 121.3 lbs |
Body Diameter | 39.7 mm |
Body Diameter | 1.563 in |
Head Height | 39.7 mm |
Head Height | 1.563 in |
Overall Height | 72.7 mm |
Overall Height | 2.862 in |
Thread Size | M8 |
Colour | Natural |
Commodity Code | 7326909890 |
Full Material | Stainless Steel |
Mounting Method | Threaded Stud |
Ball Width | 25.4 mm |
Ball Width | 1 in |
Ball Material | Stainless Steel |
Body Height | 33.4 mm |
Body Height | 1.315 in |
Type | Medium Duty Ball Transfer |
Overall Diameter | 39.7 mm |
Overall Diameter | 1.563 in |
Diameter | 39.7 mm |
Diameter | 1.563 in |
Orientation | Up/Down |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue