Quantity | Unit price |
---|---|
50 - 99 | £ 23.8611 |
100 + | £ 17.8051 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball Diameter | 7.9 mm |
---|---|
Ball Diameter | 0.311 in |
Ball Down Load Capacity | 15.0 kg |
Ball Down Load Capacity | 15.0 kg |
Body Diameter | 15.0 mm |
Body Diameter | 0.591 in |
Head Height | 12.5 mm |
Head Height | 0.492 in |
Overall Height | 20.5 mm |
Overall Height | 0.807 in |
Thread Size | M4 |
Colour | Natural |
Commodity Code | 7318190090 |
Full Material | Aluminium |
Mounting Method | Threaded Stud |
Ball Width | 7.9 mm |
Ball Width | 0.311 in |
Ball Material | Stainless Steel |
Body Height | 10.5 mm |
Body Height | 0.413 in |
Type | Medium Duty Ball Transfer |
Overall Diameter | 15.0 mm |
Overall Diameter | 0.591 in |
Diameter | 15.0 mm |
Diameter | 0.591 in |
Orientation | Up |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue