Quantity | Unit price |
---|---|
1 - 24 | £ 38.1503 |
25 - 49 | £ 18.1682 |
50 + | £ 13.5516 |
Ball Diameter | 25.4 mm |
---|---|
Ball Diameter | 1 in |
Ball Down Load Capacity | 25.0 kg |
Ball Down Load Capacity | 25.0 kg |
Ball Up Load Capacity | 55.0 kg |
Ball Up Load Capacity | 121.3 lbs |
Body Diameter | 44.5 mm |
Body Diameter | 1.752 in |
Head Height | 6.3 mm |
Head Height | 0.248 in |
Overall Height | 31.5 mm |
Overall Height | 1.24 in |
Colour | Natural |
Commodity Code | 7326909890 |
Full Material | Zinc |
Mounting Method | Base Fixing |
Ball Width | 25.4 mm |
Ball Width | 1 in |
Ball Material | Stainless Steel |
Body Height | 30.5 mm |
Body Height | 1.201 in |
Type | Medium Duty Ball Transfer |
Overall Diameter | 44.5 mm |
Overall Diameter | 1.752 in |
Diameter | 44.5 mm |
Diameter | 1.752 in |
Orientation | Up/Down |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue