Quantity | Unit price |
---|---|
1 - 24 | £ 12.5222 |
25 - 49 | £ 5.9653 |
50 + | £ 4.448 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball Diameter | 19.0 mm |
---|---|
Ball Diameter | 0.748 in |
Ball Down Load Capacity | 10.0 kg |
Ball Down Load Capacity | 10.0 kg |
Ball Up Load Capacity | 20.0 kg |
Ball Up Load Capacity | 44.1 lbs |
Body Diameter | 32.1 mm |
Body Diameter | 1.264 in |
Head Height | 30.2 mm |
Head Height | 1.189 in |
Overall Height | 55.2 mm |
Overall Height | 2.173 in |
Thread Size | M8 |
Commodity Code | 8301300000 |
Full Material | Zinc |
Mounting Method | Threaded Stud |
Ball Width | 19.0 mm |
Ball Width | 0.748 in |
Ball Material | Carbon Steel |
Body Height | 30.2 mm |
Body Height | 1.189 in |
Type | Medium Duty Ball Transfer |
Overall Diameter | 32.1 mm |
Overall Diameter | 1.264 in |
Diameter | 32.14 mm |
Diameter | 1.265 in |
Orientation | Up/Down |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue