Menu Search

Ball Transfer 50.8 mm 100.0 kg 120.7 mm 14.3 mm

Low Profile Ball transfer is corrosion resistant and designed with a dirt outlet hole for maximum efficiency, plus three flange fixing holes. Used in cargo and baggage handling, assembly lines and machine loading applications. It contains carbon steel bearings with zinc plated pressings and can be screwed into place in application.
Item code:

551033

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 109.4907
5 - 9 £ 52.1444
10 + £ 38.9041
Standard pack: 5

Order any quantity

Total price:

£ 109.49

1 x £ 109.4907

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 30.2 mm
Base Diameter 76.5 mm
Head Height 14.3 mm
Body Height 28.3 mm
Ball Diameter 50.8 mm
Hole Diameter 8.0 mm
Flange Diameter 120.7 mm
Flange Thickness 6.3 mm
Ball Down Load Capacity 100.0 kg
Ball Up Load Capacity 340.0 kg

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us